??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BWL 2222C-001-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BWL 2222C-001-S4
VERF
Availability
Available
BC
Order code
BWL001H
TC
Artikelbezeichnung
BWL 2222C-001-S4
PX
Product view
41881_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Angle sensors
W
Gewicht
0.21400 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = C, Dimension = 14 x 51 x 90 mm, Interface = PNP normally open (NO), Principle of operation = Angle sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = Infrared, Light spot size = Ø 3.0 mm Light exit, Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4408 stainless steel, Powder coated, Material sensing surface = Epoxy resin, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.